SC-1772-0010-18 G 7''H SOLID TRAY 10'L 18''W
SC-1772-0010-18
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Commercial Quality Steel / ASTM A-1008 / A-1011
- Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
- Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60
Specifications
General Info
Product Line | Cablofil | ||
Finish | GC | ||
UPC Number | 800388263192 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 18.0 in | ||
Product Weight US | 57.06 lb | ||
Product Volume US | 8.75 cu ft | ||
Product Depth US | 120.0 in | ||
Product Height US | 7.0 in |
Buy American Act Compliance
BAA | Yes |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1