text.skipToContent text.skipToNavigation

Steel Ladder Tray Elbow Horizontal Fittings

Steel-Horiz-Fittings-HB Cablofil
Series
Horizontal elbows allow for a change in direction. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Ladder tray type is available.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Horizontal elbows allow for a change in direction. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Ladder tray type is available.
  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Ladder tray type is available.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Product Type Horizontal Fitting
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Family / Series / Group Steel Ladder Tray
Product Line Cablofil

Additional Information

Cablofil Product Code

Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.

Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Steel Ladder Tray components

Q & A

Recently Viewed