Wire Mesh Conduit Clamp Kits
Conduit Clamp
Cablofil
Series
A series reflects connected component products for individual purchase.
This conduit clamp kit secures conduit to cable tray, enabling fast installation and integrated cable routing. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ten EMT Size Options: Available for conduit sizes from 1/2 inch through 4 inches, including 3/4-, 1-, 1-1/4-, 1-1/2-, 2-, 2-1/2-, 3- and 3-1/2-inch configurations.
- Direct Tray-Mounted Support: Mounts conduit to wire mesh cable tray, helping integrate conduit and cable routing within the same support system.
- Included EZ Mounting Hardware: Each kit includes the hardware required to secure the conduit-clamp plate to the wire mesh tray, reducing the number of separately sourced components.
- Durable Carbon Steel Construction: Provides dependable conduit support for commercial and industrial cable management applications.
- Pregalvanized and Painted Options: Available in pregalvanized and black painted finishes, with UL-Classified pregalvanized configurations offered in select sizes.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20BDC16-B | Ortronics
6 in Base Dust Covers for MM20 Channel Racks