text.skipToContent text.skipToNavigation

Wire Mesh Flexible Divider Strip

COT F Cablofil
Series
These Wire Mesh Cable Tray Dividers that separates cables on sweeps and bends.

Integrated dividers help organize and separate cables within a single tray, ensuring clean, efficient routing through straight runs, bends, and transitions for a more structured and manageable installation.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

These Wire Mesh Cable Tray Dividers that separates cables on sweeps and bends.

Integrated dividers help organize and separate cables within a single tray, ensuring clean, efficient routing through straight runs, bends, and transitions for a more structured and manageable installation.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Flexible Cable Separation: The notched design bends to maintain dedicated cable pathways through horizontal turns and changing tray configurations.
  • 6-Foot Divider Sections: Each 72-inch section provides continuous separation through bends, tees and other field-fabricated transitions.
  • Matched Tray Heights: Available in nominal 2-, 4- and 6-inch heights to coordinate with standard wire mesh cable tray depths.
  • Included Mounting Hardware: Each kit includes four bolts, four hex nuts and four square washers for secure attachment to the tray.
  • Multiple Finish Options: Available in pregalvanized and painted finishes, with 316L stainless steel offered in select heights for demanding environments.

Specifications

General Info
Product Type Divider
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.


Q & A

Recently Viewed