text.skipToContent text.skipToNavigation

Wire Mesh Plastic Inserts

INSERTPP Cablofil
Series
These plastic inserts create smooth cable pathways, protecting cables and improving routing within wire mesh trays. Available in bottom only and bottom with sides, each 200' polypropylene roll can be easily cut to length to fit any installation.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades, and its full range of splices, supports, accessories, and finishes allow you to configure the right solution for any jobsite, regardless of size or complexity. Wire Mesh offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 17-Mil Polypropylene Construction: Creates a smooth, lightweight surface that helps protect sensitive cables from pressure points along the wire mesh tray.
  • 200-Foot Cut-to-Length Rolls: Long continuous rolls can be trimmed onsite to cover straight runs and custom pathway lengths with fewer seams.
  • Bottom-Only and Sidewall Options: Bottom-only inserts fit tray widths from 150 to 600 mm, while inserts with sides accommodate CF54, CF105 and CF150 Series trays from 100 to 600 mm wide.
  • Perforated Forming Lines: Inserts with sides feature perforations that make it easier to fold the material and form protective sidewalls around the cable pathway.
  • Rated for Demanding Environments: UL 94 V-0 flame classification, RoHS compliance, low moisture absorption and a UL 746C F1 outdoor UV rating support indoor and outdoor applications.

Specifications

General Info
Product Type Insert
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.


Questions & Answers