Wire Mesh Cable Tray Inserts
Wire Mesh Inserts
Cablofil
Series
A series reflects connected component products for individual purchase.
The Wire mesh tray inserts create smooth, organized cable pathways with a clean finish, enabling easy system expansion and upgrades. Complementary wire mesh tray inserts further improve organization by adding protection, cable separation, and a clean, finished look—while covering the tray underside to safeguard cables below and installing quickly with compatible hardware.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
filter series:
Please select to continue
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple Insert Configurations: Choose from metal, plastic bottom-only, plastic bottom-with-sides and perforated inserts to meet different cable protection, containment and securing requirements.
- Smooth Cable Pathway: Plastic inserts use 17-mil-thick polypropylene to create a continuous surface that helps protect sensitive cables from pressure points along the tray wires.
- Long-Run Coverage Options: Plastic inserts are supplied in cut-to-length 200-foot rolls, while metal inserts include two 5-foot sections that cover one standard 10-foot tray run.
- Flexible Tray Compatibility: Bottom-only plastic inserts fit tray widths from 150 to 600 mm, while bottom-with-sides configurations accommodate CF54, CF105 and CF150 Series trays from 100 to 600 mm wide.
- Specialized Performance Features: Plastic options are UV-retardant, RoHS compliant and rated UL 94 V-0, while perforated inserts include tie-down openings and a tear-away strip that adjusts the width from 24 to 18 inches.
Specifications
General Info
| Product Type | Insert | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PERFINSERT | Cablofil
Perforated plastic insert creates a smooth cable pathway with tie-down points and adjustable width for flexible tray installs.