text.skipToContent text.skipToNavigation

Wire Mesh Perferated Plastic Inserts

PERFINSERT Cablofil
Series
These perforated plastic inserts create a smooth cable pathway with tie-down points and adjustable width for flexible tray installs. The tear-away strip allows adjustment from 24-inch to 18-inch width. Inserts include perforation patterns to allow for cables to be tied down with ease.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades, and its full range of splices, supports, accessories, and finishes allow you to configure the right solution for any jobsite, regardless of size or complexity. Wire Mesh offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Perforated Cable Tie Pattern: Integrated openings allow cables to be secured directly through the insert, helping keep bundles organized and positioned within the tray.
  • Adjustable 18- or 24-Inch Width: A tear-away strip reduces the insert from 24 inches to 18 inches wide to accommodate multiple wire mesh cable tray sizes.
  • 100-Foot Continuous Roll: Provides long-run coverage with fewer seams and can be cut onsite to match the required pathway length.
  • Smooth Polypropylene Surface: Creates a lightweight, continuous pathway that helps protect cables from direct contact with the wire mesh tray.
  • RoHS-Compliant Construction: Meets applicable material restrictions and is designed for commercial and data center cable management applications.

Specifications

General Info
Product Type Insert
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers