text.skipToContent text.skipToNavigation

Wire Mesh Metal Inserts

INSERT Cablofil
Series
The Metal tray insert protects cables and creates a smooth pathway while covering the tray underside for added cable protection. Complementary wire mesh tray inserts further improve organization by adding protection, cable separation, and a clean, finished look—while covering the tray underside to safeguard cables below and installing quickly with compatible hardware.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 0.04-Inch Metal Liner: Creates a smooth, continuous surface along the bottom of the tray to support cables and reduce contact with the wire grid.
  • Two-Piece, 10-Foot Coverage: Each package includes two 5-foot insert sections designed to cover one standard 10-foot wire mesh cable tray run.
  • Built-In Bend-Over Tabs: Integrated tabs secure the insert directly to the wire mesh tray without separate attachment hardware.
  • Seven Width Options: Available widths range from approximately 3.39 to 23.39 inches to coordinate with common wire mesh cable tray sizes.
  • Multiple Finish Options: Available in pregalvanized, black painted, white painted, custom-painted and 316L stainless steel configurations for different installation environments.

Specifications

General Info
Product Type Insert
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.



Questions & Answers