text.skipToContent text.skipToNavigation

Wire Mesh Cable Exit

CABLEXIT50 Cablofil
Series
This snap-in cable exit provides smooth entry and exit, protecting cables and enabling quick, hardware-free installation.

Integrated wire mesh tray dropouts create smooth cable exit points, protecting cable jackets, maintaining proper bend radius, and ensuring quick, secure installation with easy-to-attach hardware.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4-Inch Cable Transition: Creates a compact, protected exit point for smaller cable bundles entering or leaving wire mesh cable tray.
  • Snap-In Installation: Integrated mounting tabs attach directly to the wire mesh tray without separate fastening hardware, helping reduce installation time.
  • Cable Jacket Protection: Provides a smooth support surface that helps protect cables from contact with the tray wires as they enter or exit the pathway.
  • Durable Steel Construction: Metal construction provides dependable support for commercial, industrial and data center cable management applications.
  • Multiple Finish Options: Available in pregalvanized, painted black and 316L stainless steel configurations to accommodate different installation environments.

Specifications

General Info
Type Dropouts
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers

Recently Viewed