Networked Level 2 EV Charger w/ First Year of Software Included
LNA-EVC2-48-SV2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's Networked Level 2 EV Charger provides facility managers and owners the ability to offer convenient access to electric vehicle charging for employees and tenants. The networked charger comes preconfigured with the AmpUp Charging Solution, allowing for faster commissioning and setup. The charger is available in a single 48A unit and can be either wall-mounted or pedestal-mounted for installation flexibility.
Special Features
Software Included
- Software Included
- Software Not Included
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Legrand's Networked Level 2 EV Charger provides facility managers and owners the ability to offer convenient access to electric vehicle charging for employees and tenants. The networked charger comes preconfigured with the AmpUp Charging Solution, allowing for faster commissioning and setup. The charger is available in a single 48A unit and can be either wall-mounted or pedestal-mounted for installation flexibility.
- High Power Output: Variable 8A - 48A power output provides fast Level 2 charging, 30% faster than 32A chargers
- Networked Charger: Cellular 4G connectivity provides access control and remote monitoring of chargers
- Flexible Installation: Wall-mount or pedestal-mount options available
- SAE J1772 Connector: North American standard charging connector for electric vehicles with a 21-foot cord for greater reach in parking spaces
- OCPP 1.6-J/2.0.1 Compliant: Compatible with the Open Charge Point Protocol (preconfigured for AmpUp).
- Estimated Range Per Hour: Up to 46 miles (48A, 11.5kW)
- LED Indicator: Integrated LED light indicates charge status of vehicle – charging, fully charged or if there is a charging issue.
- ISO 15118 Hardware Ready
- Energy Star certified with Connected Capable for demand response programs.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Silver | ||
| Product Type | EV Charger | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | Software Included | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776200706 |
Dimensions
| Product Depth US | 3.9 in | ||
| Product Height US | 3.9 in | ||
| Product Length US | 14.2 in | ||
| Product Width US | 9.8 in |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| ETL Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 48 A | ||
| Cord Length | 21 ft | ||
| Frequency Range | 50-60 Hz | ||
| Indoor/Outdoor | Outdoor | ||
| Maximum Wattage | 11.5 kW | ||
| Operating Temperature | -40°-131°F, -40°-55°C | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | -40 °F |
Resources (8)
Cutsheet
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPEDCMAP | Wiremold
Replacement access panel for pedestal wiring.









