Desktop Power Center Slim 65W, 2 Outlet, USB A/C, Black, 6 ft cord
WSPC220C65BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Desktop Power Center with two (2) 15A tamper-resistant power receptacles, three (3) smart USB ports, two (2) USB-C and one (1) USB-A, that provide 3.1A, 65W shared charging; includes clamp mounting kit. Available with a 6' (1.83m) power cord.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Desktop Power Center with two (2) 15A tamper-resistant power receptacles, three (3) smart USB ports, two (2) USB-C and one (1) USB-A, that provide 3.1A, 65W shared charging; includes clamp mounting kit. Available with a 6' (1.83m) power cord.
- Two (2) tamper-resistant power outlets and (3) USB charging ports (3.1A) and 65W of shared charging.
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads.
- Easy connection to power sources: 6' (1.83m) 14 gauge cord easily reaches walls and floors.
- Simple and flexible installation: Included clamp mounting kit allows for installation on variety of surfaces with no hardware required.
- Less clutter, more functionality: A sleek slim design fits unobtrusively on work surfaces.
- Seamlessly blends into your space: Two color choices that work with any environment.
- Table Thickness: Clamp mount supports tables from 0.5" to 1.5"
- Additional mounting kit can be specified for edge, surface, or under-table mounting needs
Specifications
General Info
| Color | Black | ||
| Product Type | Desktop Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Vietnam | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776200157 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 2.375 in | ||
| Product Weight US | 1.17 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| ETL Listed | Yes | ||
| ETL ListingNumber | 251216016GZU-001 |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 65 W | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 3 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources (9)
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RD2RNI | radiant Collection
Add power and charging directly to your furniture, keeping design in mind.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TB672AUBKF | Wiremold
InteGreat A/V table boxes are an elegant solution for extending power, communication and A/V to the meeting presenter's point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TBCRHDMI | Wiremold
Allows retractor to mount horizontally under a conference room table, so cable can be accessed through a table grommet.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LBP2 | Wiremold
Aluminum housing and side plates, with a steel base and divider. Accommodates a variety of power outlets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MDCF3-WH | Wiremold
The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MDCA3-WH | Wiremold
The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.





