text.skipToContent text.skipToNavigation

Staggered Ducts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Provided with 1 5/8'' (41mm) diameter threaded openings amd removable plugs for service fitting attachement. Openings are staggered 24' (610mm) to facilitate placement of service fittings. 10' (3.05m) standard length.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786564991380
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E7020
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this product (Flushduct) be used under an accessible flooring system in lieu of casting in concrete? I am dealing with an unusual situation.

Asked by: Robert Nixdorf
Hello Robert, Flushduct is UL listed and approved for concrete applications. For further assistance please contact us direct to discuss possible product solutions. We can be reached by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-07-28
  • y_2025, m_7, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_12FST, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT