The A/V device is a customizable data device that holds any standard double-gang faceplate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Dark Gray | ||
| Product Type | Device Box | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit, Flex | ||
| Product Line | Connectrac | ||
| Country Of Origin | United States | ||
| UPC Number | 810056053130 |
Dimensions
| Product Height US | 3.5 in | ||
| Product Length US | 5.4 in | ||
| Product Width US | 5.4 in | ||
| Product Weight US | 1.6 lb |
Additional Information
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1