text.skipToContent text.skipToNavigation

Vertical Wire Manager - Dark Gray

FX-XP-VWM-DG Connectrac
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vertical Wire Manager seamlessly snaps to the receptacle and data devices for easy cable management. It can be adjusted to fit either the long or short way on a device, and can slide to cover the area desired. Accommodates work surfaces between 30"-48" in height of the floor.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

The Vertical Wire Manager seamlessly snaps to the receptacle and data devices for easy cable management. It can be adjusted to fit either the long or short way on a device, and can slide to cover the area desired. Accommodates work surfaces between 30"-48" in height of the floor.
  • Snaps seamlessly to receptacle and data devices
  • Adjustable to fit on the device
  • Accommodates range of work station heights

Specifications

General Info
Color Dark Gray
Product Type Raceway
Material Plastic
Application Sector Commercial, Education, Healthcare
Product Family / Series / Group Express Kit, Flex
Product Line Connectrac
Country Of Origin China
UPC Number 810056053147
Dimensions
Product Height US 5.625 in
Product Length US 11.0 in
Product Width US 5.75 in
Product Weight US 1.915 lb
Additional Information
Energy Savings No
Technical Information
Maximum Cables Supported 8
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

esta referencia FX-XP-VWM-DG. podría usarla para llegar desde el escritorio a una caja diferente a Conectrac?, podría usarlo para llegar a una caja RFBA o Evolution de Legrand?

Asked by: Anonymous

Agradecería su confirmación respecto a la referencia FX-XP-VWM-DG. Según la información disponible, interpreto que este gestor vertical tiene una longitud de 30" en su posición contraída y que, al extenderse, puede alcanzar una longitud máxima de 48"?

Asked by: Anonymous
  • y_2026, m_11, d_16, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestions, tq_2
  • loc_en_US, sid_FX-XP-VWM-DG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Recently Viewed