NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
CordMate Cord Organizer Kit
Sorry! That combination does not exist.
$15.40USD
Find a Store
Temporarily out of stock. Notify me when it's available
Specifications
General Info
Available Colors:

C110 - White
C100 - Ivory

Product Series: CordMate
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: On-wall
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This states it is paintable. What type of paint can be used on it??

Asked by: Craftytecan
The product can be painted using latex based paint. There is no need to sand the surface prior to painting. A coat of latex primer can be applied followed by a coat of paint OR (2) coats of latex paint can be applied with no primer.
Answered by: Tech Support Team
Date published: 2019-01-29

If I want to get extra outside elbows for my C100 kit, how do I go about doing that? Is there a specific item number for the elbow itself? A cart crushed to elbows we had in place so I need to replace them :-|

Asked by: Melody
Yes, the outside elbow is sold separately. Our part# is 318. This is an ivory colored outside elbow.
Answered by: Tech Support Team
Date published: 2018-06-05

I have the Cordmate Cord management kit C100/C110. I one channel to the correct length but cannot figure out how to insert the cord in the channel. Please help. Linda T

Asked by: Linda T
  • y_2019, m_3, d_23, h_24CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_C110, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 106ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;