Menu
Search
Menu
Corduct 15' Overfloor Cord Protector, Black
Sorry! That combination does not exist.
Find a Store
Temporarily out of stock.
Specifications
General Info
Product Series: Corduct
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: Overfloor
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is this product available with compartments to isolate low voltage wire from line voltage?

Asked by: big money D
The CDBK-15 only has one compartment. Please note that this product is only intended for organizing and hiding cords and cables, and to minimize the risk of tripping on them. It is not a UL listed wiring method.
Answered by: Wiremold Tech Support
Date published: 2018-08-31
  • y_2019, m_12, d_5, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CDBK-15, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;