The all new Infinium Quantum™ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
Ratchet-Pro Series Floor Boxes
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Ratchet-Pro
Component Type: Boxes
Knockout Size: 3/4"-2"
Construction Information
Installation Location: On-Grade, Above-Grade
Buy American Act Compliance
Country Of Origin: MULTIPLE
Buy American Act Status: Trade Agreement Act Compliant
Resources
CAD Drawings
Online Resources
You Might Like
5662
Heavy-Duty Spec Grade Receptacles, Back & Side Wire, 15A, 250V, Brown
5662
(0 Reviews)
5262W
Hard Use Spec Grade Receptacle, Back & Side Wire, 15A, 125V, White
5262W
(0 Reviews)