The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
CCBBS-OG Series 12-Gang Recessed Floor Box
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: CCBB
Component Type: Boxes
Knockout Size: 3/4"-2"
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: On-Grade
Buy American Act Compliance
Country Of Origin: MULTIPLE
Buy American Act Status: Trade Agreement Act Compliant
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant

Knockout Sizes & Locations: