8802S-FC12 Omnibox Series Fire Classified 2-Gang Floor Box
8802S-FC12
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
2-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 6-1/2'' (165mm) maximum. One 1 1/4'' (32mm)and One 2'' (51mm) conduit feed openings. Box Capacity - 58.5 cubic inches each gang. This floor box preserves up to a 3-hour fire rating of floors in which it has been installed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2-Gang Fire Classified Steel Floor Box.
- Adjustment range over deck of 2'' (51mm) minimum to 6-1/2'' (165mm) maximum. One 1 1/4'' (32mm)and One 2'' (51mm) conduit feed openings. Box Capacity - 58.5 cubic inches each gang.
- This floor box preserves up to a 3-hour fire rating of floors in which it has been installed.
Specifications
General Info
| Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Number of Knockouts | 1 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| Cover Style | Flush | ||
| UPC Number | 786776184198 |
Dimensions
| Product Depth US | 3.5 in | ||
| Product Length US | 20.0 in | ||
| Product Width US | 11.375 in | ||
| Product Weight US | 23.0 lb | ||
| Cubic Capacity | 58.5 in³ | ||
| Knockout Size | 1 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Fire Classified | ||
| Cable Entry | Conduit | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Dual | ||
| Fire Rating | 3 hr | ||
| Floor Type | Concrete | ||
| Depth Behind Device Plates | 2.75 in | ||
| Minimum Floor Depth | 2 in |
Resources
Installation Instructions
CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
8802S-FC12_RB
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Boxes Cover Plate - 829PFL
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Boxes Duplex Cover Plate - 828R
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Boxes Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
Omnibox 2-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 827TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Tile Flange, 827TAL-XX
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Series Flange - 827T
dxf
Omnibox Series Fire Classified Flange - 827B
dxf
Omnibox Series Fire Classified Flange - 827C
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
Omnibox Series Fire Classified Floor Boxes GFI Cover Plate - 828GFITC
dxf
View More
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP6GMG1 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$57.77

