NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
AF1 Series Raised Floor Box
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

Available in these carpet cover & trim colors:

AF1-KC - Black
AF1-NC - Brown
AF1-YC - Gray

Available in these tile cover & trim colors:

AF1-KT - Black
AF1-NT - Brown
AF1-YT - Gray

Product Series: AF
Component Type: Boxes
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location:
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

DIMENSIONS:

Overall Trim Ring: 8 3/4" x 6 3/4" [222mm x 171mm]

Module Depth Overall: 5" [127mm]

Panel Opening: 8" x 6" [203mm x 152mm]

Cover Size: 7 1/2" x 5" [191mm x 127mm]

Activation Chamber Volume: 130 cu in. [2130ml]

User Volume: 78.6 cu in. [1288ml]

Total Volume: 208.6 cu in. [3418ml]

Knockout Sizes: Seven (7) 1/2" & Two (2) 3/4" Trade Size KOs (Power Side only)

Service: Triple

Maximum Floor Thickness: 1 1/2" [38mm] (Includes floor covering)

 

Knockout Sizes & Locations: