NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
Outdoor Ground Box 2-Gang Low Voltage Box for Communication and A/V
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Brown, Black, and Gray
Product Series: Outdoor Ground Box
Dimensions
Overall Dimensions (US): 14" x 8" x 7"
Technical Information
NEMA Rating: 4X
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit