Replacement 100A Plate Silver
XPPPSHAP16-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Replacement Plate for the 100A Pin & Sleeve Outdoor Power Pedestal is designed to support continued performance and compatibility in outdoor power installations. Engineered to work seamlessly with the 100A pedestal, the replacement plate provides a dependable solution for maintaining existing infrastructure without requiring full product replacement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Replacement Plate for the 100A Pin & Sleeve Outdoor Power Pedestal is designed to support continued performance and compatibility in outdoor power installations. Engineered to work seamlessly with the 100A pedestal, the replacement plate provides a dependable solution for maintaining existing infrastructure without requiring full product replacement.
- Locking Design: Provides added security to protect electrical devices from tampering in outdoor pedestal applications
- 1-Gang Replacement Compatibility: Designed to fit outdoor power pedestals with hinged covers for a seamless, reliable replacement
- Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
Specifications
General Info
| Color | Silver | ||
| Product Type | Faceplate | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776200911 |
Dimensions
| Product Depth US | 1.26 in | ||
| Product Height US | 13.267 in | ||
| Product Length US | 5.984 in | ||
| Product Width US | 1.26 in |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 100 A | ||
| Maximum Amperage Supported | 100 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | Yes | ||
| Number of Gangs | 1 |
Resources (6)
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5410DFO-WH | Wiremold
Flexible design accommodates needs now and in the future.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GB306TRGFI6 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3300WC | Wiremold
Handsome and effective method of consolidating all power and communication cabling.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2800L8-FW | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1546B | Wiremold
Permanent protection for overfloor cabling in high traffic aras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2700L8-WH | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFR12 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S20GB206 | Wiremold
2' Plugmold Multioutlet System with 4 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GBA609 | Wiremold
6' Plugmold Multioutlet System with 8 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GBA618 | Wiremold
6' Plugmold Multioutlet System with 4 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
624 | Wiremold
Low profule raceway designed for communication or power applications,




