Replacement 100A Plate Black
XPPPSHAP16-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Replacement Plate for the 100A Pin & Sleeve Outdoor Power Pedestal is designed to support continued performance and compatibility in outdoor power installations. Engineered to work seamlessly with the 100A pedestal, the replacement plate provides a dependable solution for maintaining existing infrastructure without requiring full product replacement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Replacement Plate for the 100A Pin & Sleeve Outdoor Power Pedestal is designed to support continued performance and compatibility in outdoor power installations. Engineered to work seamlessly with the 100A pedestal, the replacement plate provides a dependable solution for maintaining existing infrastructure without requiring full product replacement.
- Locking Design: Provides added security to protect electrical devices from tampering in outdoor pedestal applications
- 1-Gang Replacement Compatibility: Designed to fit outdoor power pedestals with hinged covers for a seamless, reliable replacement
- Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
Specifications
General Info
| Color | Black | ||
| Product Type | Faceplate | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776200904 |
Dimensions
| Product Depth US | 1.26 in | ||
| Product Height US | 13.267 in | ||
| Product Length US | 5.984 in | ||
| Product Width US | 1.26 in |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 100 A | ||
| Maximum Amperage Supported | 100 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | Yes | ||
| Number of Gangs | 1 |
Resources (6)
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047-2BBXX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS4R-RED-K6 | Wiremold
Fire-rated wall kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3346GO | Wiremold
Handsome and effective method of consolidating all power and communication cabling.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047AX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5747-3 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HD8FP-LCQ08QC | Ortronics
HD8FP Adapters for Base-8 Applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK1600-25 | Wiremold
25' Nonmetallic Pancake Overfloor Raceway. Accepts up to 3/4'' cable diameter.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2900-FW | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507FRJ | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFR9 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2348-3-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5744S-2WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5748-5 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2347-2 | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5744S-3 | Wiremold
Add or extend power, phone, or data lines.




