text.skipToContent text.skipToNavigation

Replacement 100A Cover Silver

XPPPSHAC-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 100ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Replacement Plate for the 100A Pin & Sleeve Outdoor Power Pedestal is designed to support continued performance and compatibility in outdoor power installations. Engineered to work seamlessly with the 100A pedestal, the replacement plate provides a dependable solution for maintaining existing infrastructure without requiring full product replacement.
Color Silver
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

The Replacement Plate for the 100A Pin & Sleeve Outdoor Power Pedestal is designed to support continued performance and compatibility in outdoor power installations. Engineered to work seamlessly with the 100A pedestal, the replacement plate provides a dependable solution for maintaining existing infrastructure without requiring full product replacement.
  • Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
  • Hinged Cover with Auto-Close: Automatically closes to meet while-in-use requirements for 15 and 20 amp devices, ensuring continuous protection and compliance
  • Locking Tab Capability: Allows the cover to be securely locked when not in use, helping prevent unauthorized access and enhance safety

Specifications

General Info
Color Silver
Product Type Power Pedestal Cover
Material Steel
Application Sector Commercial, Entertainment, Hospitality, Parks, Transit
Product Line Wiremold
Country Of Origin United States
Warranty Type 3-Years from Day of Sale
UPC Number 786776200959
Dimensions
Product Depth US 8.23 in
Product Height US 2.637 in
Product Length US 6.259 in
Product Width US 8.23 in
Additional Information
Energy Savings No
Technical Information
Amperage 100 A
Maximum Amperage Supported 100 A
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired Yes
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed