Wattstopper PLUS DALI Sensor Coupler E, White
DALI COUPLER E G2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI Sensor Coupler E allows integration of external light and presence sensors into the Wattstopper PLUS System. The DALI Sensor Coupler E enables each sensor to be independently configured to best meet the needs of the facility. It is suitable for luminaire integrated mounting and can also be mounted in a ceiling with the optional ECO CI Kit.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DALI Sensor Coupler E allows integration of external light and presence sensors into the Wattstopper PLUS System. The DALI Sensor Coupler E enables each sensor to be independently configured to best meet the needs of the facility. It is suitable for luminaire integrated mounting and can also be mounted in a ceiling with the optional ECO CI Kit.
- Integrates with third-party daylight and occupancy sensors
- DALI-2 certified
- 24 V DC output for power supply of external sensors
Specifications
General Info
| Color | White | ||
| Product Type | Coupler | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year |
Dimensions
| Product Height US | 21.0 mm | ||
| Product Length US | 118.0 mm | ||
| Product Width US | 30.0 mm | ||
| Product Weight US | 50.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 2 mA | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 230 VAC, 240 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Mounting Type | Fixture Embedded | ||
| Operating Temperature | -20°-50°C | ||
| Operating Temperature Max | 50 °C | ||
| Operating Temperature Min | -20 °C |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1

