Wattstopper PLUS DALI HF LS LI Coupler, White
DALI COUPLER HF G2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI HF LS LI is a High-Frequency Light Sensing Luminaire Integrated Sensor and Coupler designed to incorporate light and presence sensing control of your DALI luminaire into the Wattstopper PLUS Lighting Control System. The HF LS LI Sensor includes both a light and a presence sensor which utilize an active radar element, allowing a wide range of mounting heights, from 2 to 13 m (6.6 to 43 ft). The HF LS LI Sensor is used with a DALI HF LS LI Coupler, which connects the sensor to your DALI network. Both pieces come equipped to integrate into your luminaire. If independent mounting is preferred, there is a separate ceiling integration kit (ECO CI Kit) available for purchase.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DALI HF LS LI is a High-Frequency Light Sensing Luminaire Integrated Sensor and Coupler designed to incorporate light and presence sensing control of your DALI luminaire into the Wattstopper PLUS Lighting Control System. The HF LS LI Sensor includes both a light and a presence sensor which utilize an active radar element, allowing a wide range of mounting heights, from 2 to 13 m (6.6 to 43 ft). The HF LS LI Sensor is used with a DALI HF LS LI Coupler, which connects the sensor to your DALI network. Both pieces come equipped to integrate into your luminaire. If independent mounting is preferred, there is a separate ceiling integration kit (ECO CI Kit) available for purchase.
- Designed for luminaire integration
- Wide range of mounting heights from 2 to 13 m (6.6 to 43 ft)
- DALI-2 certified
Specifications
General Info
| Color | White | ||
| Product Type | Coupler | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Features | Light Level Sensor | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year |
Dimensions
| Product Height US | 21.0 mm | ||
| Product Length US | 118.0 mm | ||
| Product Width US | 30.0 mm | ||
| Product Weight US | 50.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 2 mA | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 230 VAC, 240 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Mounting Type | Fixture Embedded | ||
| Operating Temperature | -20°-50°C | ||
| Operating Temperature Max | 50 °C | ||
| Operating Temperature Min | -20 °C |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
