Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
RC7AFFTC Multi-Service Poke-Thru Flush Furniture Feed Poke-Thru Assembly
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

RC7AFFGY - Gray
RC7AFFBK - Black
RC7AFFAL - Brushed Aluminum
RC7AFFBS - Brass

Product Series: RC7AFFTC
Type: Multi-Service
Component Type: Full Assemblies
Dimensions
Hole Size: 3"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA