NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
AL5200 Large Multi-Channel Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: AL5200
Component Type: Raceway Base & Cover
Technical Information
Material: Aluminum
Capacity: Dual-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
You Might Like
5362GRY
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Gray
5362GRY
(0 Reviews)
TracJack Recessed F-conn 75 Ohm, OR-63700087-99
TracJack Recessed F-conn 75 Ohm Wiremold Ivory
OR-63700087-99