Menu
Search
Menu
ALDS4000 Designer Series Large Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: ALDS4000
Component Type: Raceway Base & Cover
Technical Information
Material: Aluminum
Capacity: Dual-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
You Might Like
5362BK
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Black
5362BK
(0 Reviews)
TracJack Recessed F-conn 75 Ohm, OR-63700087-00
TracJack Recessed F-conn 75 Ohm Black
OR-63700087-00