Menu
Search
Menu
Eclipse PN03, PN05, PN10 Low-Voltage Latching Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Eclipse
Component Type: Raceway Base & Cover
Technical Information
Material: Nonmetallic
Capacity: Single-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources
CAD Drawings
Online Resources
You Might Like
TracJack Module F Connector F/F, OR-63700006-00
TracJack Module F Connector F/F, Black
OR-63700006-00
Keystone Recessed F-conn 75 Ohm, OR-KSFCNR-99
Keystone Recessed F-conn 75 Ohm Wiremold Ivory
OR-KSFCNR-99
Hard Use Spec Grade Receptacle
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
5362I
(0 Reviews)