POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
20GB306GFI6 GFCI Plugmold® Multioutlet System
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Available in, Anodized Aluminum, Painted Black, Painted Gray, Stainless Steel, Painted Ivory, Painted White
Product Series: 2000GFCI
Component Type: Raceway Base & Cover
Special Features: Tamper-Resistant, GFCI
Technical Information
Material: Steel
Capacity: Single Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit