Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
AL20GB612 Aluminum Plugmold® Multioutlet Strip
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: AL2000 PM
Component Type: Raceway Base & Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Material: Aluminum
Capacity: Single-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
DownloadView Specification Chart
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources

Video: Installation Guidelines for Plugmold® in the City of Chicago.



For the Complete Product List for this series, click this link:

You Might Like
PT5262W
PlugTail® Spec Grade Receptacles, 20A, 125V, White
PT5362W
(0 Reviews)

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit