NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
S4000 Stainless Large Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: S4000
Component Type: Raceway Base & Cover
Technical Information
Material: Steel
Capacity: Multiple Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
You Might Like
TracJack Module F Connector F/F, OR-63700006-00
TracJack Module F Connector F/F, Black
OR-63700006-00
5362BK
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Black
5362BK
(0 Reviews)