Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
3000 Series Steel Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 3000
Component Type: Raceway Base & Cover
Technical Information
Material: Steel
Capacity: Single-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
You Might Like
5362GRY
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Gray
5362GRY
(0 Reviews)
Hard Use Spec Grade Receptacle
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
5362I
(0 Reviews)
TracJack Module F Connector F/F, OR-63700006-13
TracJack Module F Connector F/F, Electrical Ivory
OR-63700006-13