text.skipToContent text.skipToNavigation

adorne® Smart Fan Controller Color ​Change Kit, Magnesium

WNAF10CKITM1 adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$6.78 USD

Explore more color options with the adorne® Smart Fan Controller Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Graphite, Magnesium and White. Compatible only with associated Netatmo smart device and is not compatible with other standard devices. Compatible with WNAF10 only.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The interchangeable face covers allow you to update the look of your device without switching out the actual device.
  • Compatible only with adorne Smart Lighting with Netatmo smart fan controller, WNAF10
  • More color options available to fit any style: Graphite, Magnesium and White.

Specifications

General Info
Color Magnesium
Product Type Switch Cover
Material Polycarbonate
Finish Metallic
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features With Netatmo
Warranty Type 2-Year Limited Warranty
UPC Number 785007501520
Dimensions
Product Depth US 0.15 in
Product Height US 1.75 in
Product Width US 1.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Energy Savings No
Technical Information
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;