adorne® Smart Fan Controller with Netatmo, White
WNAF10W1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$96.78 USD
The adorne® Smart Fan Controller allows you to remotely control your ceiling fan (AC motor) with up to four different fan speeds for precise comfort and control. The smart fan controller is a part of the adorne Smart Lighting with Netatmo system, allowing you to set the exact fan speed you need, from anywhere, using the Home + Control app, or through integration with major smart home platforms like Amazon Alexa, Apple Home, or Google Home. Each Smart Lighting with Netatmo system starts with a smart gateway and creates a dedicated, robust mesh network with each primary smart switch, dimmer, outlet or fan controller that is added to your home. Pair this with either a battery-operated wireless or wired fan speed remote to add additional control points for multi-location control anywhere, simplifying traditional 3-way installations. Build a solution that perfectly fits a home's unique spaces and needs with a smart lighting solution that coordinates and matches existing devices in the adorne collection for a cohesive look throughout the home.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The adorne® Smart Fan Controller allows you to remotely control your ceiling fan (AC motor) with up to four different fan speeds for precise comfort and control. The smart fan controller is a part of the adorne Smart Lighting with Netatmo system, allowing you to set the exact fan speed you need, from anywhere, using the Home + Control app, or through integration with major smart home platforms like Amazon Alexa, Apple Home, or Google Home. Each Smart Lighting with Netatmo system starts with a smart gateway and creates a dedicated, robust mesh network with each primary smart switch, dimmer, outlet or fan controller that is added to your home. Pair this with either a battery-operated wireless or wired fan speed remote to add additional control points for multi-location control anywhere, simplifying traditional 3-way installations. Build a solution that perfectly fits a home's unique spaces and needs with a smart lighting solution that coordinates and matches existing devices in the adorne collection for a cohesive look throughout the home.
- Smart Gateway with Netatmo REQUIRED.
- 4 Selectable Fan Speeds: Choose from four different speed levels for the optimal amount of comfort. Retains memory of set fan speed level after power outage.
- Smart Control: Control ceiling fans with your smartphone or tablet using the Legrand Home + Control app, including automated scheduling to turn your fans on and off at specified times.
- Integration with Smart Home Platforms: Harness voice commands or other functionality by integrating your Smart Lighting with Netatmo system with either Google Home, Apple Home or Amazon Alexa.
- 3-Way Control: Pair with a wired or wireless (battery-operated) remote fan controller for multi-location control. Compatible with new builds or retrofits.
- Color Change Kits: Magnesium and Graphite colors are available with separate adorne smart fan speed controller color change kits
- Reliable Performance: Connects back to the Smart Gateway using a robust and dedicated mesh network that is strengthened with each primary device (switch, dimmer, outlet, fan controller) that is added to the system.
- Fan Compatibility: For ceiling paddle fans with AC motors up to 1.6A. Controls fan motor only; do not control fan + light on same switch. If fan has remote or pull chain, set to highest speed and do not use a third-party remote with the controller.
- Quiet Operation: De-Hummer design helps reduce motor hum
- Quick Comfort: Access the maximum fan speed quickly by a double press on the paddle switch.
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Fan Control, Smart Lighting, With Netatmo | ||
| Number of Switches | 1 | ||
| Switch Type | sofTap | ||
| Warranty Type | 2-Year Limited Warranty | ||
| UPC Number | 785007501506 | ||
| Works With | Amazon Alexa, Apple Home, Google Home |
Dimensions
| Product Depth US | 1.73 in | ||
| Product Height US | 1.95 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.6A (FAN MOTOR) | ||
| Load Type | Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Voltage | 120 VAC |
Resources (7)
Installation Instructions
Instruction Sheet
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1


















