adorne® Smart Scene Controller Color Change Kit, Magnesium
WNACB40CKITM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.09 USD
Explore more color options with the adorne® Smart Scene Controller Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Graphite, Magnesium and White. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Explore more color options with the adorne® Smart Scene Controller Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Graphite, Magnesium and White. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
- The interchangeable face covers allow you to update the look of your device without switching out the actual device.
- Compatible only with adorne Smart Lighting with Netatmo smart scene controller, WNACB40, WNACB46
- More color options available to fit any style: Graphite, Magnesium and White.
- Complete the look with a sleek, screwless adorne® Wall Plate, and coordinate with other designer switches and outlets available from the adorne® Collection.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Switch Cover | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Smart Lighting with Netatmo | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Smart Lighting, With Netatmo | ||
| Warranty Type | 2-Year Limited Warranty | ||
| UPC Number | 785007450927 |
Dimensions
| Product Height US | 0.24 in | ||
| Product Length US | 1.75 in | ||
| Product Width US | 1.75 in | ||
| Product Weight US | 0.011 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor |
Resources (8)
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL44W1 | adorne Collection
Hard-wired, provides easy control of Wake & Sleep Scenes
$52.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL43CKITG1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Wake/Sleep Switch
$7.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNACB46W1 | adorne Collection
For touch control of four lighting scenes.
$58.18
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNACB40CKITG1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Scene Controller
$7.09


