Discontinued - radiant 20A AFCI GFCI Hospital Grade Tamper Resistant Outlet
AFGF202HGTRW
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital Grade AFCI/GFCI specially designed and tested for rigorous healthcare applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Separate indicator lights on the Dual-Function AFCI/GFCI Receptacles for AFCI and GFCI make it easy to distinguish between a trip caused by an arc fault and a ground fault
- Hospital Grade AFCI/GFCI specially designed and tested for rigorous healthcare applications
- Separate indicator lights on the Dual-Function AFCI/GFCI Receptacles for AFCI and GFCI make it easy to distinguish between a trip caused by an arc fault and a ground fault
- Two back-wire holes per termination add wiring flexibility, eliminate pigtailing and save box space
- High-impact-resistant, thermoplastic construction for superior strength and durability
- Ground terminal back-wire for fast installation
- Two indicator lights, one for each GFCI and AFCI. Easy to distinguish between trip caused by arc fault and trip caused by ground fault. GFCI indicator light flashes if device fails the self-test, signaling that the AFCI/GFCI receptacle should be replaced
- Auto-ground clip assures a positive ground to metal box
- Part of the radiant® collection of wiring devices and wall plates
- FSUL Listed (Federal Specification WC596)
- Feed-through protection
- Patented SafeLock® Protection—if critical components are damaged and ground fault protection is lost, power to the receptacle is disconnected
- Prevents line-load miswire—no power to the face or downstream receptacles if wired incorrectly
Specifications
General Info
| Color | White | ||
| Type | AFCI, Duplex, GFCI, Tamper-Resistant | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial, Hospital Grade | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Number of Receptacles | 2 | ||
| Outlet Type | AFCI, GFCI, Tamper-Resistant | ||
| UPC Number | 785007271140 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Voltage | 125.0 V |
Resources
Supporting Document
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LCAP32S | Wattstopper
The UL listed LCAPxxM/S series offers the highest amperage dimming and switching options of any in the LCAP line. Whether it's forward phase dimming, reverse phase dimming, or 20 amp switching the LCAPxxM/S series offers a robust option.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A00-006 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
JP24845C5E |
Cat 5e 24-Port Wall-Mount Jack Panel with Stand-Off Legs