text.skipToContent text.skipToNavigation

adorne® sofTap Wireless Master Multi-Location True-Universal Dimmer, Magnesium

ADTP700MMTUM2 adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$136.66 USD

Turn lights on/off, or dim, with just a soft tap of a finger, thanks to inventive micro-movement technology. Meant for single fixtures and small lighting groups that do not exceed 700W. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Activation with a softTap of a finger
  • Micro-movement operation for dimming
  • Compatible with incandescent, halogen, CFL, Fluorescent, or LED light bulbs

Specifications

General Info
Color Magnesium
Finish Metallic
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Digital, sofTap
Warranty Type Limited Lifetime Warranty
UPC Number 785007030464
Technical Information
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Dimming Compatibility Forward or Reverse Selectable Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 700W (ELV), 120V 8A (EFL)
Load Type CFL, Fluorescent, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Multi-Location, Single Pole 3-Way
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;