text.skipToContent text.skipToNavigation

20A 125V Hard Use Spec-Grade Duplex Receptacle, Back and Side Wire, Orange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

eHard Use Spec Grade Duplex Receptacle Back and Side-Wire 20A 125V Yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Orange
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard FEDSPEC
UPC Number 785007197761
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does HARD USE REC comply with NFPA 70? If so please send me the cut sheet.

Asked by: Anonymous
Thank you for your inquiry. To provide further assistance with your compliance request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-10-28

Where can I find the cut sheet with the screw torque spec?

Asked by: darkestdot
Thank you for your inquiry. The required torque for the terminal screws, including all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles, and 15, 20, and 30 Amp Switches and Receptacles, are 14 to 18-inch pounds.
Answered by: Pass & Seymour Technical Support
Date published: 2024-10-14

what torque rating do we use to tighten the screws which hold the wire onto the device?

Asked by: Mike
Is there a cut sheet that states the torque value
Answered by: David P
Date published: 2024-10-11

Where would I find general installation instructions for standard commercial grade receptacles?

Asked by: Jared Avery
See the attached instructions for our single and duplex receptacles
Answered by: Legrand Technical Support
Date published: 2024-05-23
  • y_2026, m_4, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_5362OR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT