20A 125V Isolated Ground Surge Protective Duplex Receptacle, Back and Side Wire, White
IG5362WSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Isolated Ground Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Back and Side Wire, 20A, 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
- Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
- Triple-wipe, copper-alloy contacts for superior, more dependable connection.
- External screw-pressure-plate back and side wire terminals including ground with external back wire clamps (exclusive) accept #14 - #10 AWG copper or copper-clad, solid or stranded conductors.
- External pressure plate feature allows two conductors to be terminated by a single screw.
- Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Isolated Ground, Straight Blade, Surge Protected | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cUL UL1449, UL498: CSA C22.2 No. 42: ANSI/EEE C62.41 (Formerly IEEE 587), ANSI/IEEE C62.45 Installation Categories “A” (Ring Wave) “B” (Unidirectional Impulse). | ||
| UPC Number | 785007190816 |
Dimensions
| Product Depth US | 1.225 in | ||
| Product Height US | 2.8 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Instruction Sheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2TM6 | adorne Collection
Subtle but lustrous, this finish is charismatic enough to fit in anywhere.
$11.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1230AL | Wiremold
Single service fittins for infloor systems.
