radiant® Tamper-Resistant Dual Function 20A Duplex Self-Test AFCI/GFCI Receptacles, Gray
AFGF203TRGRY
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
AFCI Arc Fault GFCI Ground Fault Receptacle Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
AFCI Arc Fault GFCI Ground Fault Receptacle Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Delivers reliable arc-fault and ground fault protection, reducing risk of both electrical fires and injury due to shock.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Gray | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | AFGF202TRGRY | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL | ||
| UPC Number | 785007404319 |
Dimensions
| Product Depth US | 1.36 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E135325 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources (6)
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD12YC-A | Ortronics
Infinium M4, Keyed Front Non-Keyed Rear, HDFP Adapters – For Infinium HD M4 Enclosures
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWC826USBBKCCV2 | radiant Collection
In-wall charging station with Qi wireless charging, plus an outlet with built-in USB connection.
$103.11
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACCESS-01U-MA | Ortronics
Infinium Access, 1 RU, Fiber Enclosure - Quad MDC to acclAIM (288 Fiber)
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF203TRBK | radiant Collection
20A AFCI/GFCI Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMLS-500 | Wattstopper
The LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873GCC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$11.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M4LCD12-09S1A1 | Ortronics
Infinium Quantum M4 Splice Cassette, 12 & 24 Fiber, LC, SM, OS2
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBACLA | Pass and Seymour
20A 125V Tamper-Resistant Receptacle with 3.1A USB A/A charging
