15W Spec Grade USB Outlet, Type A/C, 20A, Tamper-Resistant, Brown
TR20USBAC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
20A 125V Tamper-Resistant Receptacle with two 6A USB fast charging ports Type A and C
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007209969 |
Dimensions
| Product Depth US | 1.425 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Frequency Rating | 60 Hz | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 30 W | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the output voltage of the USB port?
5VDC MAX PER USB PORT
Date published: 2022-09-27
TR20USBAC6W is this designed to charge Apple Mac book pro . The charge time was 10 hours and the wall plug with the computer can charge the computer in 3 ,I thought the C charging would be the same ?
The ultra fast chargers we have now do not support power delivery. Which is what you would need to charge the Macbook at it's normal speed. We will be launching Power Delivery supported USB chargers around 2nd qtr of next year.
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
19-48-T25DB | Ortronics
Swing-EZ Wall Mount Racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT5362LA | Pass and Seymour
PlugTail® Spec Grade Receptacles, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJ6-88 | Ortronics
Clarity High Density Jacks



