radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection and Night Light, Ivory
1597NTLTRI
radiant Collection
radiant 15A Tamper Resistant Self Test GFCI Outlet with Night Light is rated
out of
5 by
11.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$28.21 USD
Ideal for replacing outlets by kitchen or bathroom sinks, this combination device from the radiant® Collection includes a tamper-resistant GFCI outlet paired with a sealed, built-in LED light which automatically turns on in the dark for easier nighttime navigation. Designed for safety, this self-testing GFCI outlet complies with National Electrical Code and makes trips easier to recognize and fix than GFCI breaker alternatives, thanks to an indicator light and accessible reset button right on the outlet.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- 20 Amp feed-thru capacity
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | Nightlight | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Rated 3 out of
5
by
Julia from
inaccurate description
I bought this for my bathroom after reading the light was adjustable with 5 light level settings including off. After lots of searching for instructions on how to operate these settings, I came across the Q&A where others have inquired and learned the light it not adjustable. This light comes on when the sensor detects the room is sufficiently dark. Could be quite useful if this is what you need for your room. I found the light a little too bright, and if our bathroom door is left cracked at night, adds too much light in our bedroom. Now I am debating having it exchanged. I would not have wasted my contractor's time and my money on this if it had been accurately described.
Otherwise it's a nice outlet and works well. Legrand always looks very sharp.
Date published: 2023-06-23
Rated 5 out of
5
by
Topher Mix from
So pleased!
I have been waiting for this product for ages! We have Legrand nightlights and outlet/nightlight combos all over our house but we couldn’t ever find a GFCI with the same light color and quality to match them. Now we have these and I couldn’t be more pleased!
Date published: 2023-05-01
Rated 5 out of
5
by
Ruth 4674 from
Great Features & Easy to install
We purchased this GFCI Night Light outlet and installed one in our kitchen and bathroom. The night light offers just enough light to guide your way to the area it is installed. I would recommend this to anyone who needs some ambient light in an area that has a GFCI outlet.
Date published: 2019-03-03
Rated 1 out of
5
by
Kevin from
light output
They say on the web this outlet has an output of 8000 to 1000 K this device has no were this output. It barely enough find the light switch. Also they tell you this is adjustable it is not, Like the idea but no were as bright as it needs to be. My old incident light has more lumens the this outlet has
Date published: 2022-09-17
Rated 5 out of
5
by
AandB from
Radiant
These are beautiful and really upgrade the look of our home
Date published: 2024-04-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I would like to know if the built in photocell can be adjusted/calibrated? Seems to stay on in natural light environments.
Hello,
The radiant GFCI Night light part 1597NTLTRLACC4 does not offer the ability to adjust the internal night light photocell.
Best Regards,
Technical Support
Date published: 2024-02-01
Product details show "five adjustable light settings" including OFF. Is this correct? An official response above from two YEARS ago says the light is not adjustable & the product description is being updated. Is there a GFCI with adjustable night light?
The Nightlight/GFCI combination device does not have adjustable brightness settings.
Date published: 2024-02-17
What is the night light color temperature? E.g., 2700K, 3000K, 4000K.
I’d say 4000K is a reasonable guess. All Legrand nightlights have same led color temp. My opinion is it’s way to white. Since a nightlight is for nighttime (mostly) it should be 2700 K standard. Cmon Legrand please offer some other options for light color temp.
Date published: 2024-02-17
what is the black screw for on a gfi? is the for power?
Our GFCI typically have brass and silver terminals and are labeled for the LINE and LOAD sides. Gold is for HOT and silver is for the NEUTRAL wire.
Radiant products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-02-17
can I make the night light in my gfi outlet stay off?
The GFCI Nightlight does not have an "always off" option. It has a built in photo-eye that turns it on when the rooms light level darkens.
Date published: 2022-08-18
How many Watts does the night light in a GFCI outlet use when in use?
The GFCI LED operates at 5mA of current max, calculating to 600mW (which equals to 0.6W) of power.
Date published: 2022-06-10
What is the wattage used when the nightlight is on?
The GFCI night light output is 30 Lumens.
Date published: 2022-05-14
Installed the GFCI with night light. The light stays on all the time. Even after turning on the bathroom overhead light.
Hello,
Sorry to hear about the problems you're having with the GFCI/nightlight would be happy to help. I would like to recalibrate this by shinning a flashing at the light for 10-15 seconds. If we continue to have problems, please contact us directly at 1-800-223-4162 option 1.
Date published: 2021-03-01
Bazaarvoice SAP Hybris Integration Version 2.8.1