Discontinued - radiant® Single Pole 3-Way Vacancy Sensor, Tri-Color
RRW600VTCCCV4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Never worry about leaving the lights on, with the radiant® Vacancy Sensor. It automatically shuts off when a room is empty, and includes an adjustable delay setting of up to 30 minutes to match your needs. Designed for ease and style, it features a built-in locator light, and the sleek, clean lines of radiant® for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared (PIR) sensor switch technology with 180° coverage up to 600 sq. ft. Rated for up to 600W (5A) of LED lighting.
- Works with virtually any bulb/fixture, including: LED, incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
- Turn the light on when you enter, and let it turn itself off automatically after you leave for true convenience. Perfect for bathrooms, hallways, closets, garages, and more.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Features an adjustable time delay to off after no motion is detected. Delay settings range from 30 seconds to 20 minutes after the room is vacated (default 20 minute delay).
- Manual ON/Auto OFF functionality. Meets California Title 24 requirements for automatic off lighting control.
- Replace any basic light or fan switch in 15 minutes or less. Supports single pole and multi-location installs. No neutral required.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Wire leads accept #14–#10 AWG solid & stranded wire, copper-clad aluminum, and copper wire.
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate, Steel | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Motion Sensor | ||
| Installation Location | Wall Box | ||
| Switch Type | Motion Sensor, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007496581 |
Technical Information
| On Function | Manual On | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent) | ||
| Load Type | CFL, Fan Motor, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Multi-Location, Single Pole 3 Way | ||
| Timer Duration | 20 Minutes, 30 Seconds-20 Minutes | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
| Sensor Type | Vacancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage | 600 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2WCCV4 | radiant Collection
4-button digital timer switch
$35.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$41.22

