Dual Tech Occupancy Sensor, 24VDC, Corner Mt, 40 Khz, USA
DT-200-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wattstopper DT-200 Dual Technology occupancy sensors combine advanced passive infrared (PIR) and ultrasonic technologies into one unit. The combination of these technologies helps to eliminate false triggering problems even in difficult applications. The DT-200 turns lighting systems ON and OFF based on occupancy and ambient light levels. The DT-200 offers numerous operating modes that can be combined to create the ideal custom control. The sensors can be configured to turn lighting ON, and hold it ON as long as either or both technologies detect occupancy. After no movement is detected for the duration of the time delay (30 seconds to 30 minutes) the lights are switched OFF. A ““walk-through”” mode can turn lights OFF after only
3 minutes, if no activity is detected after 30 seconds of an occupancy detection. The DT-200 operates on 24VDC supplied by Wattstopper Power Packs. DT-200 sensors also have an isolated relay with Normally Open and Normally Closed contacts for interfacing with HVAC or EMS.
3 minutes, if no activity is detected after 30 seconds of an occupancy detection. The DT-200 operates on 24VDC supplied by Wattstopper Power Packs. DT-200 sensors also have an isolated relay with Normally Open and Normally Closed contacts for interfacing with HVAC or EMS.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Wattstopper DT-200 Dual Technology occupancy sensors combine advanced passive infrared (PIR) and ultrasonic technologies into one unit. The combination of these technologies helps to eliminate false triggering problems even in difficult applications. The DT-200 turns lighting systems ON and OFF based on occupancy and ambient light levels. The DT-200 offers numerous operating modes that can be combined to create the ideal custom control. The sensors can be configured to turn lighting ON, and hold it ON as long as either or both technologies detect occupancy. After no movement is detected for the duration of the time delay (30 seconds to 30 minutes) the lights are switched OFF. A ““walk-through”” mode can turn lights OFF after only
3 minutes, if no activity is detected after 30 seconds of an occupancy detection. The DT-200 operates on 24VDC supplied by Wattstopper Power Packs. DT-200 sensors also have an isolated relay with Normally Open and Normally Closed contacts for interfacing with HVAC or EMS.
3 minutes, if no activity is detected after 30 seconds of an occupancy detection. The DT-200 operates on 24VDC supplied by Wattstopper Power Packs. DT-200 sensors also have an isolated relay with Normally Open and Normally Closed contacts for interfacing with HVAC or EMS.
- Combines passive infrared (PIR) and ultrasonic technologies
- Auto set automatically selects optimal settings for each space
- Walk-through mode increases savings potential
- Built-in light level sensor
- Accepts low-voltage switch input for manual-on operation
- Automatic or manual-on operation when used with a BZ-150 Power Pack
- Ceiling and Wall Mount
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | DT-200 Series, Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Features | Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment, Test Mode, Walkthrough Mode | ||
| Included | J-Box Cover Plate, Sensor Mask, Swivel Bracket | ||
| Installation Location | Ceiling, Wall | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, BAA | ||
| UPC Number | 754182910748 |
Dimensions
| Product Depth US | 3.1 in | ||
| Product Height US | 4.3 in | ||
| Product Volume US | 66.1 cu in | ||
| Product Width US | 3.4 in | ||
| Product Weight US | 0.3 lb |
Trade Programs
| BAA | Yes |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 33 mA | ||
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | BZ Power Packs, Wattstopper PLUS Sensor Interface Module | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED, Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 18 to 28 VDC/VAC | ||
| Light Level Adjustment | 10-200 fc | ||
| Load Rating | 1 A @ 30 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | J-Box, Surface, Swivel Bracket | ||
| Number of Buttons | 0 | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 38 ft, 55 ft | ||
| Sensitivity Adjustment | PIR (Min/Max), Ultrasonic (Min/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage | 2000 sq ft | ||
| Sensor Coverage Pattern | 90 ° | ||
| Sensor Mounting Height | 10 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources (42)
Installation Instructions
CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dwg
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
pdf
57-039-6 - DT & CX Series Sensor Installation
png
57-039-6 - DT & CX Series Sensor Installation
pdf
57-039-6 - DT & CX Series Sensor Installation
dxf
57-039-6 - DT & CX Series Sensor Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
DT-200
png
DT-200
dwg
DT-200
dxf
DT-200cp - DT-200 Coverage Pattern
dxf
DT-200cp - DT-200 Coverage Pattern
png
DT-200cp - DT-200 Coverage Pattern
dwg
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
png
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
Show More
Specifications
Supporting Document
White Papers & Tech Bulletins
Case Studies
The Watt Stoppers Dual Technology Occupancy Sensors Save $11,500/year at Des Moines Area Community College
pdf
The Watt Stopper Occupancy Sensors Reduce University Lighting Load by 30%
pdf
Watt Stopper/Legrand helps NRG Systems realize big savings
pdf
Lighting Controls from The Watt Stopper Contribute to "Greenest" Building
pdf
Show More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
what wire does what
The DT-200 sensor has had multiple versions, and the wire colors differ slightly between them. Please refer to the version of your unit (ver.2 or ver.3) to ensure accurate wiring.
For DT-200 ver.3:
🔹 Red – +24VDC Input (from the power pack)
🔹 Black – Common (Return) to power pack
🔹 Blue – Control Output (to power pack or lighting load)
🔹 Green – Isolated Relay Common
🔹 Orange – Isolated Relay Normally Open (closes on occupancy)
🔹 Brown – Isolated Relay Normally Closed
🔹 Grey – Momentary Switch Input (e.g., LVSW toggle switch)
For DT-200 ver.2:
🔹 Violet – +24VDC Input
🔹 Grey – Common (Return)
🔹 Yellow – Control Output
🔹 Red – Isolated Relay Common
🔹 Orange – Isolated Relay Normally Open
🔹 Brown – Isolated Relay Normally Closed
🔹 Green – Momentary Switch Input
If you are unsure of your sensor version, it is usually printed on the unit label. Always confirm wire functions per your application and reference the sensor’s installation manual for detailed diagrams and safety instructions.
Date published: 2025-05-06
Light switche works the dual motion lights up and looks like it works but the lights do not turn off at all when no one is in the room for hrs
The DT-205 is a low-voltage dual technology occupancy sensor that relies on both passive infrared (PIR) and ultrasonic detection. It operates in conjunction with a Wattstopper power pack, which supplies 24VDC to the sensor. If the lights are not turning off, there are several key factors to check:
1. Ultrasonic Sensitivity Setting:
The ultrasonic sensitivity trimpot may be set too high. This can result in the sensor detecting minor vibrations or noise (like HVAC airflow) and falsely interpreting them as occupancy. Reducing this sensitivity, ideally setting it to around 50%, is recommended for most spaces.
2. Test Mode:
It’s useful to place the sensor into Test Mode, which shortens the time delay to 5 seconds, allowing quick validation of sensor functionality. If the lights still do not turn off, this confirms an issue with wiring, placement, or sensor configuration.
3. Power Pack Verification:
If the power pack’s relay is stuck or damaged, the lights could remain on regardless of sensor input. Temporarily disconnect the blue wire from the power pack. If the lights go off, the sensor is likely at fault. If the lights stay on, the power pack relay may need replacement.
4. Environmental Interference:
Review the sensor’s placement. If it is too close to vents, fans, or machinery, ultrasonic reflections could falsely trigger occupancy. Relocating the sensor may help.
For step-by-step guidance tailored to your specific installation, Wattstopper Technical Support is available and can walk you through further troubleshooting based on your exact site conditions.
Date published: 2025-02-28
Can 2 DT-200 be in parallel off the same BZ-50 power pack ?
Yes, each Wattstopper BZ series power pack can supply power for 3 DT-200
sensors.
Date published: 2024-11-16
How do you know that sensitivity is set to 70% on the adjuster. I don’t see any arrows or indicators on the dial
It's not marked in percentages - it's an analog setting from minimum to maximum.
Rotate the potentiometer to approximately 70% of maximum.
Date published: 2024-01-12
What type of box does this occupancy sensor mount to? The instruction sheet says a 3.0" mudring with a 4" octagonal box. I'm not familiar with a mudring that is compatible with an octagon box. I'm assuming it means a 3" round mudring, is that correct?
Yes, it mounts to a 3" mudring.
Date published: 2023-12-06
hi, I would like to buy 39 units of this product Dual Tech Occupancy Sensor, 24VDC, 40 Khz, Can I have a quantity discount ?
Please contact your local Wattstopper Distributor to address purchase inquiries.
Date published: 2022-06-08
Im was wondering how to increase the time before the lights turn off. I am a custodian at an elementary school and I have complaints from teachers when there in their classrooms without students.
The sensor has a maximum time delay of 30 minutes and is set by adjusting the "dip switches" 1, 2, and 3(shown on page 5) on the instruction sheet. The link to it is provided below:
https://legrand.webdamdb.com/directdownload.php?ti=55652163&tok=/nEZ1ucTf9ks8VB6zeof/wRR
Date published: 2025-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
