Dual Technology Low Profile Ceiling Mount Occupancy Sensor 100-347 VAC 360°
CDS10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The low profile CDS10 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Operates at 120, 230 (single phase), 277 or 347 VAC, 50/60 Hz
- Terminal wiring for quick and easy installation
- Walk-through mode increases savings potential
- Architecturally appealing low profile appearance
- Ultrasonic diffusers give more comprehensive coverage
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, Test Mode, Walkthrough Mode | ||
| Included | Mounting Screws, Sensor Mask | ||
| Installation Location | Ceiling | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501735 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 4.5 in | ||
| Product Volume US | 44.4 | ||
| Product Width US | 4.5 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | BZ Power Packs, Wattstopper PLUS Sensor Interface Module | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED, Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/230/277/347 VAC | ||
| Light Level Adjustment | 10-300 fc | ||
| Load Rating | 1200 W @ 230-347 VAC, 800 W @ 120 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | 2-1/4 in Deep J-Box, 4 in Octagonal J-Box, Surface | ||
| Number of Buttons | 0 | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 36 ft | ||
| Sensitivity Adjustment | PIR (Min/Max), Ultrasonic (Min/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage | 1000 sq ft | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 8-12 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26352WB100 | radiant Collection
Duplex Receptacle with Back & Side Wire
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XDS20RV | Pass and Seymour
The XDS20RV Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CUS20V | Pass and Seymour
The CUS20V Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360 degree coverage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WDS10VW | Pass and Seymour
The WDS10VW dual technology low voltage wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
277LED | Pass and Seymour
Ceiling LED lampholder
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
278LED | Pass and Seymour
Ceiling LED lampholder

