Cable Access Strap, Black
WP1014BKV1
On-Q
Cable Access Strap, Black is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$14.21 USD
Provide clean cable access from any wall to your source with this pre-configured cable access strap.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Pass Through | ||
| Material | Molded Plastic | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | Wall Plate | ||
| UPC Number | 804428433811 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.65 in |
Technical Information
| Cutout | 1 Brush Access | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.01 in |
Resources (2)
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Marco from
Cables out of view
Very sturdy construction, it has cable organizers on the back. I used it to pass 4 hdmi cables and the brush part keeps them in a single line, the way I set them in the first place. It fits nicely in the radiant plate.
Date published: 2025-08-21
Rated 1 out of
5
by
Evman from
Cable Access Strap cause it to fall apart
Used to use a different version of these that were great. Now if the wires cause the cable access strap to unclip the whole thing including the brushes falls apart. Go back to the old design. If people like that feature it's fine but it shouldn't make the hold the finished part on. IMO it just gets in the way.
Date published: 2026-05-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
How does this install into the wall - does it mount into a 1 gang outlet box?
Install into a low voltage bracket like the Arlington LV-1.
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262BKCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$8.70
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3411BK | On-Q
1-Port Decorator Outlet Strap
$1.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476BK | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$9.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3412BK | On-Q
2-Port Decorator Outlet Strap
$1.30




