adorne® Greige 1-Gang+ Screwless Wall Plate
AWP1G3GG4
adorne Collection
adorne® Greige 3-Gang Screwless Wall Plate is rated
out of
5 by
16.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.22 USD
A cool neutral tone, primed to create an equally cool vibe. Made exclusively for use with designer switches and outlets from the adorne Registered Collection. This wall plate* features enduring Microban Registered antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
Specifications
General Info
| Color | Greige | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007071290 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
JPB from
Sleek and elegant
I tended to not give much importance to the switches I had in my place. I had something basic. But I decided to try the Adorne selection, and I'm more than happy. It looks very elegant and sleek.
Date published: 2025-12-20
Rated 5 out of
5
by
JPB from
Sleek and elegant
I tended to not give much importance to the switches I had in my place. I had something basic. But I decided to try the Adorne selection, and I'm more than happy. It looks very elegant and sleek.
Date published: 2025-12-20
Rated 5 out of
5
by
Jonty from
Adorne wallplates just work
Very solid wallplates and devices.
Date published: 2024-12-27
Rated 5 out of
5
by
Jonty from
Greige is beautiful
Great product. Great color
Date published: 2024-12-27
Rated 5 out of
5
by
T. C. from
Great color
Very nice color and product. Matches taupe/greige decor well.
Date published: 2024-09-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$66.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR153M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$9.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGG4 | adorne Collection
A cool neutral tone, primed to create an equally cool vibe.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GG4 | adorne Collection
A cool neutral tone, primed to create an equally cool vibe.
$12.91





