adorne® Greige 4-Gang Screwless Wall Plate
AWP4GGG4
adorne Collection
adorne® Greige 3-Gang Screwless Wall Plate is rated
out of
5 by
16.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$37.55 USD
A cool neutral tone, primed to create an equally cool vibe. Made exclusively for use with designer switches and outlets from the adorne Registered Collection. This wall plate* features enduring Microban Registered antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
Specifications
General Info
| Color | Greige | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007071320 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 8.88 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
JPB from
Sleek and elegant
I tended to not give much importance to the switches I had in my place. I had something basic. But I decided to try the Adorne selection, and I'm more than happy. It looks very elegant and sleek.
Date published: 2025-12-20
Rated 5 out of
5
by
JPB from
Sleek and elegant
I tended to not give much importance to the switches I had in my place. I had something basic. But I decided to try the Adorne selection, and I'm more than happy. It looks very elegant and sleek.
Date published: 2025-12-20
Rated 5 out of
5
by
Jonty from
Adorne wallplates just work
Very solid wallplates and devices.
Date published: 2024-12-27
Rated 5 out of
5
by
Jonty from
Greige is beautiful
Great product. Great color
Date published: 2024-12-27
Rated 5 out of
5
by
T. C. from
Great color
Very nice color and product. Matches taupe/greige decor well.
Date published: 2024-09-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you offer a faceplate for Adorn pop out, that does not have the black spacer behind it? Maybe a space in white or one that is a night light?
Hello Tom,
We don't offer a wall plate with a night light however we do have "white on white" versions in our Gloss White (AWP1G2WHW10) and Mirror White( AWM1G2MWW4) plates. Just be sure to keep your pop out subframe as this is specially designed for the pop out receptacle.
Date published: 2024-03-28
Do you not make a plug that matches the Greige plate?
The adorne line only offers the devices in Graphite, Magnesium, and White. The wall plates are offered in a wide range of materials and colors.
Date published: 2022-04-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$102.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2MG6 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GGG4 | adorne Collection
A cool neutral tone, primed to create an equally cool vibe.
$28.79





